No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
AVENTICS-P-189

AVENTICS™ Series 189 Solenoid Valves

Product Description

The AVENTICS Series 189 is a family of general service pad mounting solenoid valves that are ideal for controlling air or inert gases. Its coil and iron circuit is encapsulated and rotatable 90°. The valves are designed for analytical and diagnostic equipment applications.

Specifications

Valve Actuation
Solenoid; Solenoid - Air Pilot
Body Material
Engineered Plastics
Media
Air, Inert Gas
Pipe / Port Size
1/8 "; M5
Port Type
G ISO228/1-G BSPP
Function
3 way - 3/2 Normally Closed
Flow
From .05-.1 Cv
Voltage
115 AC; 230 AC; 24 DC; 48 DC | 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
IP65

Features

  • Size 30 CNOMO pilot adapted for the piloting of actuators or spool valves
  • Glass-filled polyamide body construction with Nitrile (NBR) seals for high reliability
  • AC/DC interchangeability of the solenoid
  • 5 ms response time
  • 0 – 145 psi (max. 230psi) pressure rating
  • Satisfy all relevant EU directives

Documents & Drawings