Branson-P-GLX-1.5

BRANSON™ Series GLX-1.5 Laser Welder

Product Description

Branson GLX-1.5 Laser Welder supports your need to manufacture medium to large plastic parts as well as the growing industry demand for automation and IIoT capabilities (industry 4.0). The GLX-1.5 uses advanced Simultaneous Through-Transmission Infrared® (STTlr® ) laser welding technology that provides you with greater design freedom and increased production throughput as well as great weld strength and quality with exceptional speed and flexibility.

ce-mark
rohs

Specifications

Lift Table Max Speed
500 mm/s
Actuation
Servo
Laser Energy Delivered to The Weld Line
Up to 1000W
Communication Protocol
CANopen
Cooling System
Water and Air Cooled
Data Interface
USB, Ethernet

Features

  • Great welding performance, consistency and ease of use
  • Fast Tool Changeover time
  • High Power Laser Bank (250W per bank)
  • Weld depths of 1.0 mm or greater easily achievable
  • Assembly yield rates of greater than 99.5%
  • Machine function sequencing using easily recognizable icons
  • Tool map simplifies set-up, adjustments and diagnostics
  • Enhanced security - up to 99 levels of customized passwords protection
  • Enhanced connectivity options available

Documents & Drawings