No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-IO.Connect for Rockwell IO

DeltaV™ IO.Connect for Rockwell I/O

Product Description

The DeltaV IO.Connect for Rockwell I/O is a solution that provides a pathway to easily modernize to a DeltaV system while preserving the existing legacy I/O and wiring. This provides a simple way to modernize to a DeltaV system now by replacing the existing ControlLogix® family of controllers and connecting directly to POINT I/O™, FLEX I/O™, and ControlLogix® I/O modules across an Ethernet network, while opportunistically transitioning to DeltaV I/O over time. The DeltaV IO.Connect for Rockwell I/O is an attractive solution for Rockwell I/O users that want a modern DeltaV system but are captial or downtime constrained.

Specifications

Details
Enhanced PK Controller EtherNet/IP interfacing features; utilizes the existing PDT, LDT 3rd-party licensing structure
Product Support
Support for DeltaV IO.Connect is available through the Emerson Guardian Support program
PK Controller EtherNet/IP Enhancements
Extended Path: supports a direct connection path to Rockwell I/O modules
Configuration Buffer: supports configuration buffer parameters to program Rockwell I/O modules

Features

  • Direct I/O connectivity solution that leverages a PK Controller
  • Reduces project capital and downtime
  • Immediate benefits gained with a modern DeltaV control system
  • Low-risk, easy path to smart digital plant

Documents & Drawings