The Rosemount 3308 Wireless Level Transmitter enables automation of level and interface measurements in previously inaccessible locations. Cost savings of up to 60% can be realized by automating the processes that you have not been able to automate before. The Rosemount 3308 offers several advantages like easy installation without wiring, no calibration, and immunity to changing process conditions. With remote access to process data and enhanced diagnostics for predictive maintenance, visual inspections are a thing of the past.
Case Study: An Hui Yingjia Distillery Reduces Cost and Increases Efficiency with Wireless Level Measurement
Case Study: China National Energy Group increases safety at gas tank farm with Rosemount 3308 Wireless Level Transmitter
Case Study: Oil Field Automates Well Pads with Reliable Wireless Level Instruments | Rosemount
Case Study: TFC Improves Accuracy and Reduces Costs Using Wireless Guided Wave Radar for Pollution Control | Rosemount
Case Study: Zhangjiang Port Terminal Improves Safety with an Automated Floating Roof Monitoring System
Technical Note: Guidelines for Using Radar in Underground Tanks | Rosemount
White Paper: Best Practices for Custody Transfer | Rosemount
White Paper: Floating Roof Monitoring Using Radar Technology
White Paper: PTFE and PFA Similarities and Differences | Rosemount
Article: Guided Wave Radar Level Measurement Reduces Costs, Improves Accuracy in Wastewater Applications
Article: Overspill Level Protection for Remote Tank Storage Installations | Rosemount
Article: Preventing Overfill Catastrophes, Tank News International, Summer 2019
Article: Radar technology increases safety by remotely monitoring floating roof movements
Article: Staying on the Radar, Storage Terminals Magazine, Summer 2019
Article: Wireless Guided Wave Radar-Wastewater Treatment | Rosemount
Brochure: Complete Solutions for the Distilled Spirit Industry
Flyer: Accurate and Reliable Measurements for Natural Gas Processing
Flyer: Accurate and Reliable Measurements for Natural Gas Processing - Inlet Facility
Flyer: Optimize Heater Treater Operation with Wireless Monitoring
Flyer: Protect Wellhead Integrity with Wireless Monitoring
Flyer: Radar based floating roof monitoring
Flyer: Reduce Uncertainty with Wireless Tank Monitoring
Flyer: Rosemount 3308 Wireless Guided Wave Radar Level Transmitter - High Performance Model
Flyer: Rosemount 3308 wireless guided wave radar compliant with API 18.2
Flyer: Rosemount® Process Level Radar Start-up & Commissioning Service (AP Version)
Flyer: Rosemount® Process Level Radar Start-up & Commissioning Service (EU Version)
Flyer: Rosemount® Process Level Radar Start-up & Commissioning Service (LA Version)
Flyer: Rosemount® Process Level Radar Start-up & Commissioning Service (MEA Version)
Flyer: Scalable Tank Monitoring System for Improved Inventory, Efficiency, and Safety
Configuration Data Sheet: Rosemount 3308 Series Wireless Guided Wave Radar, 3308A
Configuration Data Sheet: Rosemount™ 9935 Level Bypass Chamber
Device Revision History: Rosemount 3308 Series Wireless Guided Wave Radar, 3308A
Product Data Sheet: Rosemount 3308 Series Wireless Guided Wave Radar, 3308A
Technical Note: Flange with Protective Plate Design for Radar Transmitters
Manual: Rosemount 3308 Series Wireless Guided Wave Radar, 3308A
Quick Start Guide: Rosemount 3300 and 5300 Series Mounting Instructions for Segmented Probe
Quick Start Guide: Rosemount 3308 Series Wireless guided wave radar, weight mounted
Quick Start Guide: Rosemount 3308 Series Wireless guided wave radar, weight unmounted
Quick Start Guide: Rosemount Snap-on Centering Discs for Flexible Single Lead Probes
Quick Start Guide: Rosemount VeriCase User Guide Rosemount 3308 and 5300 Series Level Transmitters with HART and Modbus
Type 1 Drawing: Floating Roof Monitoring - Roof Mounting
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, Bracket Mounting, 2D DXF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, Bracket Mounting, 2D PDF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, DWG Coaxial Lead, 2D PDF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, DWG Flexible Single Lead, PTFE, 2D PDF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, DWG Flexible Single Lead, Sanitary Conn., 2D PDF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, DWG Flexible Twin Lead, 2D PDF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, DWG Rigid Single Lead, 2D
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, DWG Rigid Single Lead, PTFE, 2D PDF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, DWG Rigid Single Lead, Sanitary Conn., 2D PDF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, Flexible Single Lead, 2D DXF
Type 1 Drawing: Rosemount 3308 Series Mechanical Installation, Flexible Single Lead, 2D PDF
Type 1 Drawing: Rosemount 3308 Wireless Level Radar and Liquid Level Transmitter, 2D DXF
Type 1 Drawing: Rosemount 3308 Wireless Level Radar and Liquid Level Transmitter, 3D PDF
Type 1 Drawing: Rosemount 3308 Wireless Level Radar and Liquid Level Transmitter, 3D SAT
Type 1 Drawing: Rosemount 3308 Wireless Level Radar and Liquid Level Transmitter, 3D STP
Guía de inicio rápido: Rosemount 3308 Radar por onda guiada inalámbrica serie 3308A
Guía de inicio rápido: Rosemount 3308 Radar por onda guiada inalámbrica serie 3308A, opción código WU
Manual: Rosemount serie 3308, 3308A Radar de onda guiada inalámbrico
Guide condensé : Rosemount 3308 Radar à ondes guidées sans fil modèle
Guide condensé: Rosemount 3308, 3308A Radar à ondes guidées sans fil modèle, code d’option WU
Manuel: Rosemount 3308 Radar à ondes guidées sans fil
Guida rapida: Rosemount serie 3308, 3308A Radar ad onda guidata wireless
Guida rapida: Rosemount serie 3308, 3308A Radar ad onda guidata wireless
Manuale: Rosemount serie 3308, 3308A Radar a onda guidata wireless
Руководство по проектированию: Справочное руководство инженера по измерению уровня
Сертификат: 3308A Свидетельство об утверждении типа СИ|Rosemount
Сертификат: 3308А Сертификат соответствия ТС Ех|Rosemount
Сертификат: 3308А Сертификат соответствия ТС|Rosemount
Сертификат: ТР ТС № ЕАЭС N RU Д-US.МЮ62.В.0012619; Уровнемер 5600, Беспроводной преобразователь 3308 | Rosemount
Сертификаты изделия: Беспроводной волноводный радарный уровнемер Rosemount серии 3308, 3308A
Краткое руководство по установке: Уровнемер 3308 Краткое руководство по вводу в эксплуатацию, Код опции WU|Rosemount
Краткое руководство по установке: Уровнемер 3308 Краткое руководство по вводу в эксплуатацию|Rosemount
Руководство по эксплуатации: Уровнемер 3308|Rosemount
Руководство: IEC 62591 WirelessHART Руководство по проектированию системы|Rosemount
Recommended |
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Centering Disk
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Level Measurement
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.