No image available
No image available
Your request is being processed.
Flexim-FLUXUS F731 Non-intrusive Ultrasonic Liquid Flow Meter

Flexim FLUXUS F731 Non-intrusive Ultrasonic Liquid Flow Meter

Product Description

The Flexim FLUXUS F731 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of liquids. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS F731 ultrasonic clamp-on liquid flow meter the standard-setting measuring solution for any industrial application. With the new Synchronised Channel Averaging (SCA) method and flow profile correction, the F731 ultrasonic flowmeter is ready for the most challenging conditions.

Specifications

Fluid type
All liquids
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…25 m/s (0.03 to 82 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
Power supply
90-264VAC
11-32VDC
Pipe size
6 to 6500 mm (0.24 to 255.9 inch)
Pressure range
-
Temperature range (media)
-40 to +200°C ('-40 to +392°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive
4-20mA HART® active/passive
pulse/frequency/binary
Input
Temperature 4-20mA active/passive
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
FOUNDATION Fieldbus
M-Bus
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Accuracy and repeatability - exceptional reliability and accuracy at high and low flows due to matched, calibrated and temperature compensated transducers, advanced signal processing capabilities and diagnostics.
  • Easy installation without process interruptions - an externally mounted system means no need for process interruptions or additional engineering costs.
  • Maintenance-free - no contact with flowing media results in a completely maintenance- free and durable metering solution to withstand even the harshest environments.
  • Operational safety - no leak paths, no fugitive emissions.
  • Advanced Meter Verification
  • Certified for operation within hazardous areas (FMc Class I Division 2, ATEX/IECEx Zone 2)
  • Every measurement system is pre-calibrated in-house (traceable to national standards) and delivered with a calibration certificate.
  • Matched transducers, integrated temperature compensation (according to ANSI/ASME MFC-5.1-2011 regulations) and digital signal processing guarantee a high zero-point stability and drift-free measurement readings.
  • ISO 24062 compliant
  • Flow disturbance correction to reduce required straight runs down to 2D inlet

Documents & Drawings