No image available
No image available
Your request is being processed.
Flexim-FLUXUS G721 Non-Intrusive Ultrasonic Gas Flow Measurement

Flexim FLUXUS G721 Non-Intrusive Ultrasonic Gas Flow Measurement

Product Description

The Flexim FLUXUS G721 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of gases. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS G721 ultrasonic clamp-on gas flow meter the standard-setting measuring solution for any industrial application - even the most challenging ones. Inbuilt and proven flow disturbance correction allows the set up of non-intrusive flow measurement, even under non-ideal flow conditions. Extremely fast measurement cycles enable precise real-time monitoring of highly dynamic processes.

Specifications

Fluid type
All gases
Accuracy
Measurement uncertainty of the measuring system (volumetric flow rate): ±0.3 % of reading ±0,005 m/s (±0.02 ft/s)
Measurement uncertainty at the measuring point (volumetric flow rate): ±1…2 % of reading ±0,005 m/s (±0.02 ft/s)
Repeatability
0.15 % of reading ±0,005 m/s (±0.02 ft/s)
Flow Channels
up to 2
Range
Flow Velocity Range: 0,01…35 m/s (0.03 to 115 ft/s), depending on pipe diameter
Certifications/Approvals
FM Class I /Div 2
ATEX/IECEx Zone 2
PESO
KOSHA
Power supply
100-230VAC
24VDC
12VDC
Pipe size
7 to 1600 mm (0.28 to 63 inch)
Pressure range
-
Temperature range (media)
-40 to +240°C (-40 to +464°F) / WI: -200 to +630°C (-328 to +1166°F)
Output
4-20mA active/passive
4-20mA HART active/passive
pulse/frequency/binary
voltage
Input
Temperature
4-20mA active/passive
binary
voltage
Communication Protocol
Modbus RTU/TCP
BACnet MSTP/IP
Profibus PA
Foundation Fieldbus
System configuration and installation
For more detailed Information please download the Technical Specifications

Features

  • Certified for operation within hazardous areas (FMc Class I Division 2, ATEX/IECEx Zone 2)
  • Reliable measurements of wet gas (up to liquid volume fraction of 5%).
  • High operational safety with no risk of leaks.
  • Independent of pipe material, wall thickness and internal pressure.
  • Accurate and repeatable measurement readings - even at extremely low flow rates (high turndown ratio).
  • Highly cost-efficient in comparison to wetted instrumentation.
  • Every measurement system is pre-calibrated in-house (traceable to national standards) and delivered with a calibration certificate.
  • Matched transducers, integrated temperature compensation (according to ANSI/ASME MFC-5.1-2011 regulations) and digital signal processing guarantee a high zero point stability and drift-free measurement readings.
  • Permanent coupling ensures long-term reliable non-intrusive flow measurement, even under harsh environmental conditions such as submersion.
  • Bi-directional communication as well as remote parameterization and diagnostic capabilities.
  • Enabling complete monitoring of processes as well as supervision and control of critical operations.
  • Advanced Meter Verification.

Documents & Drawings