No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-222 Conductivity Sensor

Rosemount™ 222 Toroidal Flow Through Conductivity Sensor

Product Description

The Rosemount 222 Toroidal Flow Through Conductivity Sensor measures conductivity in highly conductive liquids up to 2 S/cm (2,000,000 μS/cm). The minimum conductivity is about 500 μS/cm. A noninvasive flow through design allows for in-line installations without any obstruction to sample and makes this conductivity sensor ideal for use in viscous or fibrous liquids.

Specifications

Dimensions
Cable Length: 20 ft (6.1 m)
Temperature Range
5 to 182 °C (41 to 360 °F)
Maximum Pressure
150lb Flange: 125 psig (963 kPa [abs])
300 lb Flange: 250 psig (1825 kPa [abs])
Materials of Construction
Wetted Materials: Teflon-lined carbon steel pipe, with carbon steel after flanges; 316 stainless steel outer flange (optional)

Features

  • Robust measurements - insensitive to process flow rate and direction
  • Avoid accumulation of solids with no part of the conductivity sensor protruding into the sample flow
  • Corrosion-resistant Teflon pipe liner
  • Versatile installation options allow for direct mounting into 1 inch and 2 inch process lines with 150 lb or 300 lb raised face threaded ANSI B16.5 flange
  • Plugging resistant and suitable for liquids containing high levels of suspended solids

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
: