Asco-P-Vacuum

ASCO Numatics Vacuum Products

Product Description

As of September 2024, this series is no longer available for sale and will be replaced by Series AVENTICS Vacuum. Click ‘ View Replacement‘.
If the successor series does not fit your application, you can get advice from our experts by clicking ‘Consult an Expert’.
We are here to help!

Specifications

Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "
Operating Environment
Corrosive; Indoor; Outdoor; Hazardous; Washdown

Features

  • Vacuum ejectors consist of basic, line-feed, multi-stage, and compact units suitable for automotive, packaging, food, and beverage applications
  • Electric vacuum pumps provide a reliable way to generate vacuum when compress air is not available. They are primarily used as a central vacuum generator in gripping systems for handling air-tight work pieces
  • Suction cups are designed for extended life and are available in a variety of sizes, shapes, and materials. They are suitable for processing a variety of work pieces (air tight and porous)
  • Large-area grippers are constructed of extruded aluminum and are available with a foam pad or suction cups. They provide a reliable means of handling work pieces with gaps
  • Specialty grippers are used in applications where it is not possible or practical to use suction cups
  • Vacuum sensors, switches and regulators provide customers with all of the required components to complete a vacuum automated solution
  • Spring plungers compensate for excessively long strokes of the handling system and work pieces of varying heights and uneven surfaces
  • Accessories are available such as vacuum filters, check valves, silencers, and cables

Documents & Drawings