Asco-P-Mark 7

Numatics Mark 7 Series Directional Control Valves

Product Description

The Numatics Series Mark 7 is a line of multi-purpose pneumatic valves designed for applications using small-bore air cylinders. The compact size of the valves and miniBLOK stackable manifold system permits installation in small spaces and footprints. The rugged Mark 7 Series valves incorporate Numatics´ renowned lapped spool-and-sleeve technology for ultra-reliable operation. They are ideally suited for high cycle-rate machines in automotive, press room and stamping, bottling, and tire manufacturing applications.

Specifications

Valve Actuation
Solenoid - Direct Acting
Pipe / Port Size
1/8 "; 1/4 "
Port Type
NPTF
Function
4 way - 5/2, 4 way - 5/3 - Closed Center
Operating Environment
Indoor, Outdoor
Media
Air, Inert Gas, Vacuum

Features

  • Repeatable and reliable performance in harsh environments
  • Industry-leading service life
  • Modular design for easy installation and configuration
  • Non-locking manual operator is standard to aid in machine setup and configuration