ASCO HV266 Series Gas Shutoff Valves

Product Description

The ASCO Series HV266 is a line of pilot-operated gas shutoff valves specifically design for the control of commercial and industrial gas burners. They are ideal for high-pressure applications up to 150 psi (10.3 bar).

Specifications

Function
2 way - 2/2 Normally Closed
Valve Actuation
Solenoid
Media
Natural Gas
Pipe / Port Size
1/2 ";3/4 ";1 "
Body Material
Stainless Steel
Voltage
24 AC;110 AC;120 AC;230 AC
Port Type
NPTF
Flow
From 6.0 Cv to 14.0 Cv
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor; Outdoor; Hazardous
Standards & Regulations
CSA;Type 9

Features

  • Rugged stainless steel body construction for long service life
  • Valve response time is less than 1 second
  • Mountable in any position for flexible installation
  • General purpose, watertight and explosion-proof enclosures available
  • Offered in 1/2�, 3/4� and 1� pipe sizes

Documents & Drawings