The ASCO Series 290 is a pressure-operated, direct acting angle-body piston valve built for demanding applications. Its straight-through body design is available in bronze or stainless steel. The valve is suitable for general service applications (air, inert gas, water, oil, and light slurries), plus steam, hot water, and auxiliary fluids within the food and beverage industry. Many optional features available including a visual/electrical position indicator or a stroke limiter.
Recommended |
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
Quickship Available
|
QuickShip Everyday
|
availability
|
10 Day
|
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 Pressure Operated Valves
European Catalog: Series 290 390 298 398 Fremdbetätigte Ventile Baureihe
European Catalog: Series 290 390 881 885 Zubehör
European Catalog: Series 290 390 885 Ventile Gemäss Atex 94/9/Eg Sonderausführungen / Zubehör
European Catalog: Series 290 390 Proportionalventil
European Catalog: Series 290 390 Ventil
European Catalog: Series 290 Lösungen Für Die Ansteuerung Von Ventilen
European Catalog: Series 290 Ventil Fremdbetätigt
European Catalog: Series 290 Ventil Fremdbetätigt für Gas
European Catalog: Series S290 Mini-Ventil
European Catalog: Series T290 Ventil Gehäuse Bronze
European Catalog: Series U290 Mini-Ventil
European Catalog: Series Y290 Mini-Ventil
Katalog: Serie 290/390 mit digitalem Stellungsregler | ASCO
ASCO and AVENTICS Proportional Technology | Brochure (DE)
Brochüre: Serie 290/390 | ASCO
Broschüre Wasserstoff-Brennstoffindustrie
Broschüre: ASCO- und AVENTICS-Proportionaltechnik
Broschüre: Industriebrennerlösungen | ASCO -DEDE
Broschüre: Maschinenautomatisierung Automation | ASCO | AVENTICS
Broschüre: Reifenherstellung | Emerson
Flyer: Wasserstoff-Elektrolyseure
European Catalog: Instruction Manual Series 290 Pressure Operated Valve Manual Safey Device
European Installation Manual: Series 290 390 Pressure Operated Valves Optical Position
European Installation Manual: Series 290 390 Pressure Operated Valves Profiled Disc
European Installation Manual: Series 290 390 Pressure Operated Valves Stroke Limiter
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Pressure Operated Valves Positioner
European Installation Manual: Series 290 Pressure Operated Valves Safety Device
European Installation Manual: Series 290 Pressure Operated Valves Signaling Unit
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 390 Valves with PositionerD
European Instruction Manual: Series 290 Pressure Operated Valves
European Instruction Manual: Series 290 Valves for Control in Wine Tanks
Installationsanleitung: Pressure operated valves 2_2 Brass 290-IM-3834827
Installationsanleitung: Pressure operated valves 2_2 Bronze Stainless Steel 290-IM-514568-001
Installationsanleitung: Pressure operated valves 2_2 Bronze Stainless Steel 290-IM-531035-001
Installationsanleitung: Pressure operated valves 2_2 bronze stainless steel 290-IM-531037-001
Installationsanleitung: Pressure operated valves 2_2-Bronze Stainless Steel 290-390-IM-514365-001
Catalog: Angle Body Multi-Purpose Valves | ASCO
Catalog: Series 290 Angle Body Full - North America
Catalog: Series 290 Motorized | ASCO
Catalog: Series 290 Options Accessories | ASCO
Catalog: Series 290 Pressure Operated Valve | ASCO
Catalog: Series 290 Proportional Positioner D - North America
Catalog: Series 314/356 - Pilot Valves 1/4" | ASCO
Catalog: Series K890 Signaling Box | ASCO
European Catalog: Pressure Operated 290 390 | ASCO
European Catalog: Pressure Operated Valves General Service 290 3/8 to 2 - EN 161 | ASCO
European Catalog: Pressure Operated Valves General Service 290 | ASCO
European Catalog: Proportional Valves Product Index | ASCO
European Catalog: Series 290 Proportional Valves
European Catalog: Series E290 Pressure Operated Valve – Food Contact
European Catalog: Series S290 Pressure Operated Valve – CLAMP and Butt Weld Connection
European Catalog: Series T290 Flanged Bronze Body
European Catalog: Series U290 Pressure Operated Mini Valve
European Catalog: Series Y290 Pressure Operated Mini Valve – DIN Connection
European Catalog: Solenoid Valves Explosion Proof Quick Select | ASCO
European Catalog: Special Fluids Combustible Gas and Oil | ASCO
European Catalog: Valves for Food Contact Version CLAMP or Butt Welding Connection
Series 290 Pressure Operated Valve
European Catalog: Series 290 Valve Piloting Solutions
European Installation Manual: Series 290 390 Pressure Operated Valves Optical Position
European Installation Manual: Series 290 390 Pressure Operated Valves Profiled Disc
European Installation Manual: Series 290 390 Pressure Operated Valves Stroke Limiter
European Installation Manual: Series 290 Pressure Operated Valve EN161 for Entry Above The Disc
European Installation Manual: Series 290 Pressure Operated Valve EN161 for Entry Under The Disc
European Installation Manual: Series 290 Pressure Operated Valves Safety Device
European Installation Manual: Series 290 Pressure Operated Valves Signaling Unit
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 390 Valves with PositionerD
European Instruction Manual: Series 290 Valves for Control in Wine Tanks
Installation & Maintenance: Series 290 | ASCO
Brochure: Complete Solutions for the Distilled Spirit Industry
ASCO and AVENTICS Proportional Technology | Brochure
ASCO and AVENTICS Proportional Technology | Brochure (EN-GB)
Biomanufacturing Processes and Utilities | ASCO - AVENTICS - TESCOM - TopWorx
Brochure: Food Contact 290 | ASCO
Brochure: Industrial & Commercial Segment | Emerson
Brochure: Industrial Burner Applications
Brochure: Machine Automation | ASCO | AVENTICS
Brochure: Winemaking Applications
European Brochure: Pressure Operated Valve Series
European Brochure: Series 290 Angle Body Full
Fluid Control and Pneumatics for Dairy Applications
Flyer: Hydrogen Electrolyzer | Emerson
Hydrogen Fuel Industry Brochure
ASCO and AVENTICS Proportional Technology | Brochure (ES)
Brochure: Soluciones de Automatización para Sistemas de Combustión | ASCO
Brochure: Wine Industry | Emerson
Folleto : Fabricación Neumáticos | Emerson
Folleto de la industria del combustible de hidrógeno
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Automatización de máquinas | ASCO | AVENTICS
Folleto: Electrolizador de Hidrógeno | TESCOM
European Installation Manual: Series 290 390 Pressure Operated Valves Optical Position
European Installation Manual: Series 290 390 Pressure Operated Valves Profiled Disc
European Installation Manual: Series 290 390 Pressure Operated Valves Stroke Limiter
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Pressure Operated Valves Positioner
European Installation Manual: Series 290 Pressure Operated Valves Safety Device
European Installation Manual: Series 290 Pressure Operated Valves Signaling Unit
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 390 Valves with PositionerD
European Instruction Manual: Series 290 Pressure Operated Valves
European Instruction Manual: Series 290 Valves for Control in Wine Tanks
Catalogue: Vanne à-commande séparée 2_2-3_2 Vapeur Vannes 290-390-298-398-165-166 00104
Catalog: Vanne à-commande séparée 2_2 Corps Acier inox 290 01019
Catalogue : Série 290/390 avec positionneur numérique | ASCO
Catalogue : Vanne à commande par pression Série 290 | ASCO
Catalogue: Série 314/356 - EV pilotes 1/4" | ASCO
Catalogue: Vanne à-commande Séparée 2_2 Corps Acier inox-290-01464
Catalogue: Vanne à-commande séparée 2_2 Bronze Corps Acier-inox-290 00049
Catalogue: Vanne à-commande séparée 2_2 Commande Pneumatique 290-390 00017
Catalogue: Vanne à-commande séparée 2_2 Corps Acier inox-290 01047
Catalogue: Vanne à-commande séparée 2_2 Corps Acier inox-290 01471
Catalogue: Vanne à-commande séparée 2_2 Corps Acier inox-290-01472
Catalogue: Vanne à-commande séparée 2_2 Corps Bronze 290 00053
Catalogue: Vanne à-commande séparée 2_2-3_3 Corps Bronze Corps Acier-inox-290 00196
Catalogue: vanne à-commande séparée 2_2 commande pneumatique 290-00047
Certificat EU: Serie 290-390 CE DM 6517 | ASCO
Certificat EU: Serie 290-390 CE DM 6518 Annex | ASCO
Certificat EU: Serie 290-390 CE DM 6518 | ASCO
Certificate: LCIE 20 ATEX 3037 X | ASCO
Brochure : Machine Automation | ASCO | AVENTICS
Brochure : Technologie proportionnelle ASCO et AVENTICS
Brochure Industrie du combustible à hydrogène
Brochure: Tire Manufacturing | Emerson
Flyer: Electroliseurs hydrogène
Solutions d'automatisation pour les systèmes de combustion
European Installation Manual: Series 290 390 Pressure Operated Valves Optical Position
European Installation Manual: Series 290 390 Pressure Operated Valves Profiled Disc
European Installation Manual: Series 290 390 Pressure Operated Valves Stroke Limiter
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Pressure Operated Valves Positioner
European Installation Manual: Series 290 Pressure Operated Valves Safety Device
European Installation Manual: Series 290 Pressure Operated Valves Signaling Unit
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 390 Valves with PositionerD
European Instruction Manual: Series 290 Pressure Operated Valves
European Instruction Manual: Series 290 Valves for Control in Wine Tanks
European Installation Manual: Series 290 390 Pressure Operated Valves Optical Position
European Installation Manual: Series 290 390 Pressure Operated Valves Profiled Disc
European Installation Manual: Series 290 390 Pressure Operated Valves Stroke Limiter
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Pressure Operated Valves Positioner
European Installation Manual: Series 290 Pressure Operated Valves Safety Device
European Installation Manual: Series 290 Pressure Operated Valves Signaling Unit
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 390 Valves with PositionerD
European Instruction Manual: Series 290 Pressure Operated Valves
European Instruction Manual: Series 290 Valves for Control in Wine Tanks
European Installation Manual: Series 290 390 Pressure Operated Valves Optical Position
European Installation Manual: Series 290 390 Pressure Operated Valves Profiled Disc
European Installation Manual: Series 290 390 Pressure Operated Valves Stroke Limiter
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Pressure Operated Valves Positioner
European Installation Manual: Series 290 Pressure Operated Valves Signaling Unit
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 Pressure Operated Valves
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 Pressure Operated Valves
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 Pressure Operated Valves
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 390 Valves with PositionerD
European Instruction Manual: Series 290 Pressure Operated Valves
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 Pressure Operated Valves
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 Pressure Operated Valves
European Installation Manual: Series 290 Disc Valve
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 Pressure Operated Valves
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 Pressure Operated Valves
European Installation Manual: Series 290 Disc Valve
European Installation Manual: Series 290 Valve with Piston-Type Operator
European Instruction Manual: Series 290 390 881 885 Signalling Box
European Instruction Manual: Series 290 390 Namur Adapter Plate
European Instruction Manual: Series 290 390 Pressure Operated Valves ATEX
European Instruction Manual: Series 290 390 Valves with PositionerD
European Instruction Manual: Series 290 Pressure Operated Valves
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.