Triple Offset Valves
Minimize weight and increase your uptime across a wide range of process conditions.
Triple offset valves outperform traditional valves with increased durability, reliability and lower ownership cost. The seat of the triple offset valve is designed to minimize wear, provide lower maintenance cost and extend service life. The ‘zero leakage’ sealing capabilities of triple offset valves provides the performance to keep your processes operating reliably at top efficiency even in extreme operating conditions. All of these benefits also come with a large weight saving when compared to many other valves, making for much easier installation and maintenance.
The triple offset design completely eliminates any rubbing action of the sealing elements during the 90 degrees of rotation and such capability, combined with other key features, have effectively positioned over time the Vanessa Series 30,000 as the ultimate process valve.
Thanks to our engineering expertise, state-of-the-art technology and manufacturing capabilities, Emerson Vanessa has provided for decades an extremely reliable triple offset valve capable of
delivering full shut-off and peace of mind operation over a wide range of temperatures and pressure classes.
All Vanessa triple offset valves rely on the principles of metal-to-metal, torque seating and non-rubbing, quarter turn rotation.