Propane Valves

Propane Valves

Provide shutoff, excess flow and back check functions in bulk plants/transports, bobtails, and in-line installations

What are Propane Valves?

Fisher™ propane valves control the flow of liquid propane and anhydrous ammonia. Internal, relief, emergency shutoff, globe, angle, transfer and bypass valves are installed on inlets and outlets of pressure vessels and in piping systems. They provide a means of withdrawing and filling product with or without pumps and compressors.

Read More...
Click to continue reading What are Propane Valves?

Learn More About Propane Valves

Jet Bleed Internal Valves

Jet Bleed Internal Valves provide fast response time, quick valve opening

FAQs

What kind of valve is on a propane tank?
Are there different propane valves?
Is propane considered LPG?
Where is the propane relief valve located?
Read More...
Click to continue reading FAQs
Check out Propane Valves used beyond Propane (LPG) applications

Check out Propane Valves used beyond Propane (LPG) applications

Emerson provides custom-engineered Fisher™ valves for your tanks when it comes to transporting or storing chemicals. A variety of elastomer and body materials allow a multitude of chemical compatibility. Contact us here.


Learn More
Please enable JavaScript to use this website.