Level Measurement for Fine Ore Storage in Metal Ore Processing
Accurately measure levels in fine ore silos to ensure continuous furnace supply and operations
Fine ore is stored in silos before being processed. The fine ore inventory can be continuously supplied to a furnace in the event of a problem downstream in the ore handling system. If the fine ore silos feeding a furnace are completely empty, the furnace must be shut down. End-users, therefore, require the best technology to ensure continuous and accurate measurements of the material stored in a given silo, to ensure smooth production.