The Rosemount™ 3051SFC Conditioning Orifice Flow Meter is a fully integrated flow meter. It combines the Rosemount 3051S Differential Pressure Transmitter with the conditioning plate version of the Rosemount 405 Compact Orifice Series resulting in a flow meter that is robust, inexpensive, and easy-to-install with an accuracy of ±0.85 percent of volumetric flow in liquids. This fully integrated flow meter eliminates the need for fittings, tubing, adapters, manifolds, and mounting brackets, therefore reducing welding and installation.
The direct-mount flow meter with conditioning technology was designed to be installed with only two diameters up and two diameters down from most upstream flow disturbances and still achieve an accurate and reliable measurement. This helps solve issues with installation in limited space while providing an accurate and consistent output.