Pneumatic Air Preparation
Delivering modular solutions for clean, efficient pneumatic air preparation for any industry environment.
Compressed air quality has a major impact on the efficiency and service life of many applications and industry processes. From paint sprayers to food mixers, our air compression and filtration products deliver the right air quality solution. Our solutions are highly configurable and adaptable to a wide range of environments and automated conditions, while also providing more insights into overall functionality and energy efficiency.
The 65X Series is an excellent solution for challenging environments and customers with highly specialized applications. With compact, robust metal housing outfitted with a variety of port thread types, its design can withstand temperatures ranging from -40°C to +80°C, and its assemblies can easily be modified by Emerson’s AVENTICS in-house engineering. The 65X Series also complies meets several key certifications, including ATEX and CUTR.
The AS Series is extremely versatile and especially useful for factory automation applications. With a smooth, lightweight polymer design and the highest flow rates in our portfolio, it can be combined with E/P pressure regulators, safety shutoff valves and sensors for advanced IIoT functionality. With simplified assembly and maintenance, this series adapts to almost any industry requirement.
The AF2 Series flow sensors monitor air consumption in pneumatic systems, enabling fast action in case leaks are detected. They help to optimize energy consumption, prevent machine downtime and cut costs. They also measure the current pressure and temperature in the feed line, enabling advanced diagnosis of the system operating parameters. The data is forwarded to the control either via standard switch, analog outputs or through I/O-Link. Data can also be communicated directly via the EtherNET interface using OPC UA or MQTT.