Neotecha
Superior valves and fittings for highly corrosive applications.
Neotecha PTFE, TFM and PFA lined valves are designed for highly corrosive media. The molding technique of applying PFA over a metal core achieving mechanical strength from the core and chemical resistance from the encapsulation has given Neotecha valves a worldwide reputation for reliability in the most severe corrosive applications.