Paine-P-220-11-0010 Pressure and Temperature Trasnmitter

Paine™ 220-11-0010 Pressure Transmitter

Product Description

Engineered with proven sensor design and technology, the Paine™ 220-11-0010 Pressure and Temperature Transmitter is an innovative solution for digital downhole and subsea pressure and temperature measurements. This transmitter provides continuous, reliable and accurate data in oil and gas exploration and production as well as other applications. Featuring a compact and corrosion-resistant construction, this device withstands harsh conditions and provides excellent long-term stability.

Specifications

Measurement Range
0-5000 to 0-30000 psia (345 to 2069 bar)
Operating Temperature
-40 °F to 302 °F (-40 °C to 150 °C)
Process Media
Fluids and gases compatible with alloy UNS N07718 solution and aged to a maximum hardness of 40HRC
Pressure Port/Fitting
AS4395-E04

Features

  • Compact and corrosion-resistant design withstands harsh environments for durability
  • Excellent long-term stability allows for consistent and reliable performance
  • Pressure measurement ranges up to 30000 psia (2068 bar) for application flexibility
  • Supports operating temperatures of -40°F to 302°F (-40°C to 150°C) to meet many process requirements
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings