Paine-P-212-60-080 Compensated DP Transducer

Paine™ 212-60-080 Differential Pressure Transducer

Product Description

The Paine™ 212-60-080 Differential Pressure Transmitter is a temperature compensated, VDC output differential pressure sensor. This transmitter provides measurements for actuator position feedback from hydraulic and pneumatic controls in industrial, energy, OEM and test environments. Featuring built-in electronics, this sensor eliminates the need for separate sensors and amplifiers, and provides accurate output directly proportional to the pressure difference at the two ports.

Specifications

Measurement Range
Up to 5000 psid (344 bar)
Operating Temperature
-40 °F to 250 °F (0 °C to 121 °C)
Process Media
Any compatible with 300 series CRES, Buna-N-Rubber, 2024-T351 AL, and 15-5 PH CRES
Pressure Port/Fitting
Manifold mounting per MIL-G-5514, Type II, Class 2 O-rings (2) MS28775-008 are supplied with each transducer

Features

  • Delivers high accuracy and dependable, long-term pressure measurement
  • Sealed and corrosion-resistant construction provides long term performance
  • Compact and lightweight design withstands high vibration and shock environments
  • Engineered for wide operating pressure range for application adaptability
  • Customizable transducer options available for fit-for-use designs

Documents & Drawings