Emerson Connected Services for Gas Chromatographs

Product Description

Supplement your workforce with Emerson’s experts who utilize advanced analytics to remotely monitor the performance of your gas chromatograph and provide actionable insights. This remote monitoring service gives you access to expertise when and where you need it, improves your visibility into the operation of your gas chromatograph, and ensures uninterrupted, traceable measurements.

Service Details

Gas chromatography expertise is critical to your operation, but it’s costly to develop experts and tough to retain them. Emerson Connected Services for Gas Chromatographs unlocks critical data analysis with the help of a skilled team from Emerson to help you improve decision-making and transform your maintenance processes from reactive to proactive.

Where to Start

Emerson Experts review work history and onboard event logs, document specific regulatory requirements and determine any need for additional I/O capabilities. The service also includes a review of internal documentation for audit trail.

Implementation Service

Inspection and collection of specific installation details, product details, calibration reports, and gas certificates are performed. Emerson experts can configure the gas chromatographs on-site or remotely to define and set the diagnostic parameters for each specific unit. The service also includes configuring schedules and conditions for diagnostic test runs.

Decision Support

Use data to drive decisions and avoid unplanned maintenance events. This service enables collaboration between stakeholders to eliminate unnecessary visits to remote installations and the plant.