No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Topworx-P-DVR

TopWorx™ DV-Series Switchbox Model DVR

Product Description

The TopWorx DVR Switchbox is a reliable, durable switchbox solution for use in confined spaces and across a wide range of industries, including water and wastewater, industrial utilities and food and beverage. Designed to be flexible and adaptable, this unit performs well in challenging conditions. Its patented cam design also makes the commissioning process quick and easy, while its direct-flush mount capabilities ensure secure linkage and operation.

Specifications

Enclosure
UV F1 Rated, IP66/67, UL Type 4/4X
Shaft Rotation
90° (consult factory for additional shaft rotation sensing)
Terminal Connection
24-12 AWG

Features

  • Compact and versatile design for confined spaces across many applications.
  • Robust enclosure and stainless-steel components offer durability and corrosion resistance.
  • Low-profile indication provides easy-to-read local position feedback.
  • Patented cam design simplifies the commissioning process, saving time and reducing errors.
  • UV resistance ensures the DVR maintains its performance in outdoor environments.

Documents & Drawings