No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-11412908

TESCOM™ Anderson Greenwood Instrumentation SeriesDPM Instrument Manifold DPMHPS-42-XP-AMV

Product Description

Five Valve Power Pattern Valve Pipe X Pipe X Pipe Manifold Metal Seat

Specifications

Body Material
316SS
Seat
Integral
Connections
1/2-inch FNPT Inlet x 1/4-inch Vent FNPT x 1/4-inch FNPT Outlet
Packing
Graphite
Orifice
3/16" (4.74mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
1000°F (538°C)
B31.1
Meets B31.1
ANSI Class
ASME Class 2500
Options
AMV (vertical 2" Pipe Mount CS

Features

  • Remote mounting compact design requires minimum space for operation and installation with fewer potential leak points.
  • Two block valves, one equalizer valve and two vent/test valves in a compact unit.
  • Cost savings when manifolding the valves by eliminating several parts used in conventional methods of ‘piping up’.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal.
  • Threaded ¼” NPT vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.

Documents & Drawings