An industry-standard solution, the Rosemount 248 Temperature Transmitter delivers consistent and reliable performance for process environments. Engineered to meet requirements for common single point temperature measurement applications, its durable design withstands a wide range of process environments. For application flexibility, this head mount temperature transmitter is available with a variety of housing options.
Betriebsanleitung: Rosemount 248 Temperaturmessumformer
Kurzanleitung: Rosemount 248 Temperaturmessumformer
Kurzanleitung: Rosemount 248 Temperaturmessumformer für Kopfmontage
Kurzanleitung: Rosemount 248 Temperaturmessumformer für Schienenmontage
Type 1 Drawing: Rosemount 248 Temperature Monitoring Assembly, 2D DXF
Type 1 Drawing: Rosemount 248 Temperature Monitoring Assembly, 2D PDF
Type 1 Drawing: Rosemount 248 Temperature Monitoring Assembly, 3D PDF
Type 1 Drawing: Rosemount 248 Temperature Monitoring Assembly, 3D SAT
Type 1 Drawing: Rosemount 248 Temperature Monitoring Assembly, 3D STP
Type 1 Drawing: Rosemount 644, 148, 248 CSA Explosionproof
Declaration of Conformity: 248 Temperature Transmitter
FMEDA Report: Rosemount 248 Software Rev 1.0.X
Functional Safety Certificate Assessment: Rosemount 248 Temperature Transmitter
Functional Safety Certificate: FMEDA 248 Temperature Transmitter
Functional Safety Certificate: Rosemount 248 Temperature Transmitter
Guía de inicio rápido: Transmisor de temperatura Rosemount 248
Guía de inicio rápido: Transmisor de temperatura con montaje en carril Rosemount 248
Guía de inicio rápido: Transmisor de temperatura de montaje en cabezal Rosemount 248
Manual: Transmisor de temperatura Rosemount 248
Guide condensé: Transmetteur de température Rosemount 248
Guide condensé: Transmetteur de température Rosemount 248 à montage sur rail
Guide condensé: Transmetteur de température à montage en tête Rosemount 248
Manuel: Transmetteur de température Rosemount 248
Guida rapida: Trasmettitore di temperatura 248 Rosemount
Guida rapida: Trasmettitore di temperatura per montaggio su guida Rosemount 248
Guida rapida: Trasmettitore di temperatura per montaggio su testa 248 Rosemount
Manuale: Trasmettitore di temperatura 248 Rosemount
Guia de Início Rápido: Transmissor de temperatura de montagem em trilho Rosemount 248
Guia de início rápido: Rosemount 248 Transmissor de temperatura
Guia de início rápido: Rosemount 248 Transmissor de temperatura com montagem em cabeçote
Guia de início rápido: Transmissor de temperatura Rosemount 248
Manual: Transmissor de temperatura Rosemount 248
Краткое руководство по запуску: Измерительный преобразователь температуры Rosemount 248 для монтажа в головке
Краткое руководство по началу работы: Измерительный преобразователь температуры Rosemount 248 для монтажа на рейке
Краткое руководство по установке: Измерительный преобразователь температуры Rosemount 248
Ручной: Измерительный преобразователь температуры Rosemount 248
Recommended |
Item Type
|
Housing
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Cover
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Cover
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Mounting Bracket
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Cover
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Hardware
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Cover
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Cover
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Cover
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
Item Type
|
Cover
|
Measurement Type
|
Temperature Measurement
|
Product Type
|
Accessories & Parts
|
Family
|
Temperature Measurement
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.