No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-2051HT Hygienic Pressure Transmitter

Rosemount™ 2051HT Hygienic Pressure Transmitter

Product Description

The Rosemount 2051HT Hygienic Pressure Transmitter provides a reliable solution for gage and absolute measurements in the life science and food and beverage industries. This transmitter offers Emerson's proven pressure sensor technology along with industry standard process connections. A full suite of hygienic certifications, including 3-A™ and EHEDG, as well as an optional polished stainless steel housing ensure this device will be able to meet the requirements of your application.

Products

Search
1-1 of 1 results for Products
2051HT Hygienic Pressure Transmitter
1199 Diaphragm Seal System

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up To 50:1
Communication Protocol
4-20 mA HART™
FOUNDATION™ Fieldbus
PROFIBUS®
Measurement Range
Up to 800 psig (55,7 bar) Gage, Up to 150 psia (10,3 bar) Absolute
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 30 µ-in. (0.81 µ-m)
Diagnostics
Basic Diagnostics
Certifications/Approvals
3A, EHEDG, see full specs for complete list of certifications

Features

  • Connects to various industry standard sanitary fittings
  • Meets 3-A and EHEDG industry-specific requirements
  • Polished stainless steel housing is free of voids and crevices to ensure easy cleaning and wipe downs
  • Offers up to 0.1% reference accuracy and 2-year stability
  • Withstands washdown conditions (up to IP69k rated) for long-term performance and durability
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Utilizes proven Emerson sensor technology

Documents & Drawings

Parts & Accessories

Search
1-10 of 19 results for Parts & Accessories
: