No image available
No image available
Your request is being processed.
Asco-G209A101S0X00H1

ASCO™ G209A101S0X00H1

£115.38
QTY:

Product Description

PROPORTIONAL SOLENOID VALVE-2/2 NC-1/8" (DN6)-ORIFICE: 0,8-BRASS-RESILIENT: FPM-4,0 W-COIL CLASS: H-COIL WITH SPACE TERMINALS

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
0.088 / 0.020
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1/8 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas, Liquids
Min to Max Operating Pressure (Air)
0 - 10 bar
Coil Class
H
Min to Max Ambient Temperature
0 to +55 deg C
Min to Max Fluid Temperature
-10 to +90 °C
Orifice Size
0.8 mm
Voltage
24 Volts DC
Watt Rating
4 W
Sealing Material
FPM

Features

  • Low hysteresis (<= 5%), excellent repeatability (<= 1%), and high sensitivity (<= 0.2%) make the valves ideal for high-precision flow control.
  • Minimum operating pressure is not required, and the valves are well-suited for vacuum.
  • Internal constructions are designed to operate nearly friction free. This allows a very precise proportional flow control.
  • Optimal system performance and efficiency with low power consumption and short response time of up to <= 15 ms.
  • Compact architecture saves valuable space in complex machineries and equipment.
  • The direct acting proportional flow control valves are designed for a wide range of applications to control very precise flow of liquids and gases.
  • Improved internal design allows the valve to operate at extremely low noise levels.

Documents & Drawings