No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
KTM-K-series e01 trunnion mounted ball valve powered actuator

KTM Series E01 Trunnion Mounted Ball Valve with Powered Actuator

Product Description

The KTM Series E01 is a two and three-piece, bi-directional, cast body block and bleed valve complete with manual actuator, configurable as a handle or gear operator.

Features

KTM Series E01 Trunnion Mounted Ball Valve
  • Design optimized for higher cycle downstream process applications
  • Adjustable stem packing gland eliminates need to disassemble valve or operator for fugitive emissions maintenance (specified by API 608)
  • Anti-Static device optional
  • ISO 5211 topworks for easy actuation
  • Double Block and Bleed with self-relieving center cavity and bidirectional seating
  • ASME B16.34 compliant design
  • PED compliant
  • ASME B16.10 long pattern Face to face, ASME B16.5 Flanges
  • Fire Tested API 607/ISO 10497 available with secondary metal seating
  • Fugitive Emission ISO 15848-1 Class BH C03 certified stem packing as standard
  • Blow out proof stem with position indicator
  • Metal backed RPTFE bearing applied in soft seated for lower operating torque
Keystone F89 Pneumatic Quarter-Turn Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5� at each end).
  • Anodized aluminum body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.
Emerson Powered Actuator
  • Direct mounting to all Keystone butterfly valves and ball valves.
  • Valve connection compatible with Keystone (imperial and metric) and ISO 5211.
  • Double Rack and Pinion design nullifies side loads on the pinion shaft, minimizing bearing wear and extending life.
  • Optimized product flow with standard mounted travel stops for valve position adjustment in open and close position (+/- 5° at each end).
  • Anodized aluminium body with electrostatic powder coating (ESPC) finish provides durable protection against corrosive environments.
  • Double acting and spring return versions available for cost effective and safe operation.
  • Up to 12 individual springs offer flexible torque range for both ball as butterfly valves.
  • Pre-compressed spring design and anti-blowout drive pinion means safe maintenance and operation.

Specifications

KTM Series E01 Trunnion Mounted Ball Valve
Size range
Full Bore DN 50 to DN 600 (NPS 2 to NPS 24), Reduced Bore DN 80 to DN 500 (NPS 3 to NPS 20)
Pressure rating
ASME Class 150, 300, 600, 900 and 1500
Face to face
ASME B16.10 Long Pattern
Flange
ASME B16.5 Raised Face Standard, RTJ Available
Temperature
-29 °C to 150 °C (-20 °F to 303 °F) Standard, -196 °C to 500 °C (-320 °F to 932 °F) Optional configurations
Keystone F89 Pneumatic Quarter-Turn Actuator
Supply pressure
Up to 8.3 bar
Temperature
`-40°C to 150°C
Type
Quarter-Turn

Documents & Drawings

KTM Series E01 Trunnion Mounted Ball Valve
Keystone F89 Pneumatic Quarter-Turn Actuator
Emerson Powered Actuator