Keystone-P-P000934

Keystone Figure 2000 Butterfly Valve

Product Description

Wafer style valve with steel reinforced resilient seat for control of light/medium slurries

Features

  • Wafer style body.
  • Bi-directional tight shut off up to 1400 kPa.
  • Steel reinforced seat.
  • Extensive size range available.
  • High wear resistance materials.
  • Replaceable components.
  • Maintenance friendly.
  • Direct mounting to Keystone actuators eliminates the need for mounting brackets.
  • Top bushing absorbs actuator side thrust loads.
  • Body locating holes provide easy installation and centering between flanges.

Specifications

End Connection
Wafer
Application
Air Circulation, Facilities & Process Utilities
Material
Epdm Rubber, Ductile Iron, Cast Iron, Buna-N, Aluminum Bronze, 316 Stainless Steel
Operating Temperature
Up to 250 F (120 C)
Pressure Class
ASME
Process Connection Type
150RF
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Standards
API 609, ASME B16.34
Valve Size
NPS 14 / DN 350, NPS 16 / DN 400, NPS 18 / DN 450, NPS 20 / DN 500, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 2 / DN 50, NPS 12 / DN 300, 5 inch, NPS 8 / DN 200, NPS 10 / DN 250
Valve Size Standard
NPS
Valve Type
Butterfly
Media
Air, Air, Inert Gas, Liquids, Vacuum, Water
Stem
O-ring

Documents & Drawings