No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Keystone-P-P000298

Keystone Figure 320/322 Resilient Seated Butterfly Valve

Product Description

The Figure 320 is an economical resilient seated Butterfly valve with dimensions according ISO standards

Features

  • Bubble-tight shut-off at full rating in both directions.
  • One piece, specially profiled, wafer thin disc stem.
  • Extended body neck allows free access to actuator where pipe insulation has been fitted.
  • The seat and disc are the only two parts in contact with the medium.
  • Face to face dimensions according ISO 3202 Part 3, K1 (ISO 5752 series 20) and DIN EN 558-1, series 20.
  • The F320 wafer version has four flange locating holes for end of line service under certain conditions.
  • Standard actuation:<ul><li>Handle (F414) on DN 50-200 valves.</li><li>Gear operators (F455) on DN 250-300.</li></ul>
  • The F322 lugged version is suitable for bi-directional end of line service.
  • Suitable for pneumatic, electric and hydraulic actuation.

Specifications

Certifications
PED
End Connection
Lugged, Wafer
Application
Air Circulation, Blowers, Balance of Plant, Chillers , Water distribution, Dryers & Evaporators, Cooling Water , Evaporators & Dryers , Filtration
Material
Ductile Iron
Operating Temperature
Up to 250 F (120 C)
Pressure Class
PN
Process Connection Type
PN16
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 6 / DN 150, NPS 8 / DN 200, NPS 4 / DN 100, NPS 3 / DN 80, NPS 12 / DN 300, NPS 2-1/2 / DN 65, NPS 10 / DN 250
Valve Size Standard
DN
Valve Type
Butterfly
Media
Air, Liquids, Water, Water Glycol
Stem
O-ring

Documents & Drawings