No image available
No image available
Your request is being processed.
AVENTICS-1827020297

AVENTICS™ Sensor mounting, Series CB1 1827020297

£13.26
QuickShip QuickShip
QTY:

Product Description

CB1-MNI-012-012-ST6

Specifications

For series
MNI, ICM
Cylinders Ø min.
12 mm
Housing material
Aluminum
Weight
0.01 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings