Bettis Switching Relay

Product Description

Pneumatic/hydraulic poppet style switching devices that can be manual or pilot operated. Used with high or low pressure control applications.

Features

  • Pneumatic/hydraulic poppet style switching devices
  • Manual or pilot operated

Specifications

Product Type
Actuator Accessories
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off, ESD
Valve Type
Ball, Butterfly, Plug, triple offset