AVENTICS Series TU1 offers a broad range of plastic materials and colours to fit with your tubing application and easily identify your pneumatic circuit. TU1 Tubing are suitable for dynamic laying and offers a wide range of working environments including versions for the food industry.
Wall thickness
|
1 mm
|
Length
|
100 m
|
Pipe material
|
Polytetrafluorethylene
|
Max. working pressure at 20°C
|
12 bar
|
availability
|
Same Day
|
Wall thickness
|
2 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Wall thickness
|
2.5 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Wall thickness
|
2.5 mm
|
Length
|
100 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Wall thickness
|
2 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Wall thickness
|
2 mm
|
Length
|
100 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Wall thickness
|
2.5 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Wall thickness
|
2.5 mm
|
Length
|
100 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Wall thickness
|
2 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Wall thickness
|
2.5 mm
|
Length
|
25 m
|
Pipe material
|
Polyester polyurethane
|
Max. working pressure at 20°C
|
10 bar
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Pipe cutter
|
Product Series
|
Tube Accessories
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Pipe cutter
|
Product Series
|
Tube Accessories
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Industry
|
Industrial
|
Accessory Type
|
Pipe cutter
|
Product Series
|
Tube-Accessories
|
Quickship Available
|
QuickShip Everyday
|
availability
|
Same Day
|
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.