AVENTICS™ Series SM6 Distance measuring sensors

Product Description

The AVENTICS Series SM6 are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 32 mm up to 256 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range. The compact sensors are also easy to mount – either directly in the cylinder slot or to the profile using clamp mountings.

B10

Products

Search
1-10 of 16 results for Products
:
£243.97
£249.26
£272.07
£277.31
£296.61
£300.14
£346.66
£348.39
£373.49
£370.41

Features

  • Zero point and measurement range settings via teach-in button
  • High accuracy and linearity
  • Excellent repeatability and reliability through proven hall sensors
  • Choice of any mounting position and cable exit
  • Mounting from above in the 6 mm slot (“drop-in” mounting)

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
£14.17
£15.09
£20.16
£28.11
£12.82
£13.26
£14.58
£14.95
£15.39
£23.71

Documents & Drawings