No image available
No image available
Your request is being processed.
AVENTICS-R480668942

AVENTICS™ ISO 21287, Series CCL-IC R480668942

£137.11
QuickShip QuickShip
QTY:

Product Description

CCL-SA-032-0010-IC-0210200111AB00000-BAS

Specifications

Standards
ISO 21287
Piston Ø
32 mm
Stroke
10 mm
Functional principle
Single-acting, retracted without pressure
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, suitable for use in food processing, Increased corrosion protection
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
35 N
Extracting piston force
472 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M8
Spring force max.
35 N
Impact energy
0.4 J
Weight 0 mm stroke
0.29 kg
Weight +10 mm stroke
0.035 kg
Stroke max.
25 mm
Medium
Compressed air
Min. medium temperature
-20 °C

Features

  • Compact clean design
  • Available in nine sizes covering piston diameters from 16 mm to 100 mm
  • Easy to clean anodized surfaces
  • Scrapers and lubricants (NSF-H1) are approved for food applications
  • Hygienic protective caps for unused mounting holes
  • Universal mounting concept for easy assembly, without the need for additional mounting elements

Documents & Drawings