No image available
No image available
Your request is being processed.
AVENTICS-R452000828

AVENTICS™ Flange mounting MF1, MF2, Series CM1 R452000828

£38.50
QTY:

Product Description

MF1-KIT-CCI-032-STOP

Specifications

For series
CCI-SC
Piston diameter
32 mm
Scope of delivery
Scope of delivery incl. mounting screws M6x20 ISO 4762 (4x)
Weight
0.17 kg
Housing material
Steel, chrome-plated

Documents & Drawings