No image available
No image available
Your request is being processed.
AVENTICS-R450055453

AVENTICS™ Series AP - inch R450055453

£79.56
QTY:

Product Description

VVAP-NPTF-3/2NC-PAN

Specifications

Activation
Mechanical
Switching principle
3/2
Compressed air connection output
1/8-27 NPTF
Working pressure min.
0 bar
Working pressure max
10 bar
Actuating element
panel installation
Type
Poppet valve
Plate connection
Pipe connection
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Min. medium temperature
-30 °C
Max. medium temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Max. particle size
5 µm
Compressed air connection type
Internal thread
Compressed air connection input
1/8 NPT
Compressed air connection, exhaust
1/8 NPT
Nominal flow Qn 1 to 2
250 l/min
Nominal flow Qn 2 to 3
150 l/min
Weight
0.09 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber

Features

  • Lightweight and resilient valves
  • Various mechanical actuating controls
  • Panel installation

Documents & Drawings