No image available
No image available
Your request is being processed.
AVENTICS-R432016582

AVENTICS™ 5/2-directional valve, Series CD07 R432016582

£151.70
QTY:

Product Description

CD07-SS-110VAC

Specifications

Activation
Electrically
Frame size
CD07 - inch
Switching principle
5/2, with spring return
Actuating control
Single Solenoid
Manual override
with detent
Pilot
Internal
Nominal flow Qn
1200 l/min
Compressed air connection
1/4 NPT
Working pressure min.
3 bar
Working pressure max
10 bar
Operational↩voltage
110 V AC
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Connector standard
EN 175301-803:2006
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Compatibility index
13, 14
Duty cycle
100 %
Typ. switch-on time
25 ms
Typ. switch-off time
45 ms
Sealing principle
soft seal
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Weight
0.57 kg
Housing material
Polyamide fiber-glass reinforced, Die cast zinc

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings