No image available
No image available
Your request is being processed.
AVENTICS-R432006321

AVENTICS™ 5/2-directional valve, Series CERAM™, size 4 R432006321

£423.86
QTY:

Product Description

CERAM-ISO4-5/2SR-SS-120VAC-I

Specifications

Activation
Electrically
Frame size
ISO 4
Switching principle
5/2, with spring return
Actuating control
Single Solenoid
Manual override
with detent, without detent
Pilot
Internal
Nominal flow Qn
7500 l/min
Min. working pressure
0 bar
Max. working pressure
10.3 bar
Operational↩voltage
110-120 V AC
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Sealing principle
30 mm, Ceramic
Standards
ISO 5599-1
Min. ambient temperature
-15 °C
Max. ambient temperature
66 °C
Weight
2.38 kg
Housing material
Die-cast aluminum

Features

  • Qn max. 1.1 Cv … 7.5 Cv

Documents & Drawings