No image available
No image available
Your request is being processed.
AVENTICS-R432000315

AVENTICS™ Series QR1-S-MXS Mini R432000315

£15.04
QTY:

Product Description

QR1-S-MXS-D014-D014

Specifications

Fitting type
X-Plug connection
Compressed air connection type
push-in fitting
Port G
Ø1/4
Compressed air connection type 2
push-in fitting
Port D
Ø1/4
Type
QR1-S-MXS
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Delivery unit
25 piece
Weight
0.005 kg
Housing material
Polybutyleneterephthalate
Seal material
Acrylonitrile butadiene rubber
Material tooth lock washer
Stainless Steel
Material release ring
Polyoxymethylene
Material release ring holder
Die cast zinc, Brass

Features

  • Qn = 60 l/min .. 875 l/min

Documents & Drawings