AVENTICS™ 3/2 Micro solenoid valve, series PVP1 R422103884

QTY:

Product Description

50 X 3/2 NC SOL VALVE 24VDC R422103442

Specifications

Activation
Electrically
Valve function
NC
Nominal flow Qn
11 l/min
Min. working pressure
3 bar
Max. working pressure
8 bar
Voltage tolerance DC
-10% / +10%
Protection class with connection
IP00
Sealing principle
Soft seal
Power consumption DC
1.2 W
Duty cycle
100 %
Typ. switch-on time
12 ms
Standards
ISO 8573-1: class 6
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
50 piece
Weight
0.005 kg

Features

  • Qn max. 11 l/min ... 14 l/min
  • 3/2 NC Poppet valve
  • Ø 8.2 mm
  • Operating pressure 3 bar ... 8 bar
  • 24 V DC
  • Working pressure: 3 to 8 bar