No image available
No image available
Your request is being processed.
AVENTICS-R422103097

AVENTICS™ Pressure regulator R422103097

£355.47
QTY:

Product Description

SZ3,P2,Adj 12 end

Specifications

standard
ISO 5599-1
Frame size
ISO 3
Controlled port
2
Tightening torque for mounting screws
6 Nm
Working pressure max
12 bar
Regulation range min.
0.5 bar
Regulation range max.
8 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Nominal flow Qn
1700 l/min
Tightening torque for mounting screws
6 Nm
Weight
2.06 kg
Housing material
Aluminum
Seal material
Butadiene rubber

Documents & Drawings