AVENTICS-R422003608

AVENTICS™ Rear eye R422003608

£34.14
QuickShip QuickShip
QTY:

Product Description

C12P-HINGE-040/050-AL-CNOMO

Specifications

Version
for clevis mounting MP2 and AB3
Standardization
CNOMO / NFE 49-001
Piston diameter
40 mm, 50 mm
Material
Aluminum