No image available
No image available
Your request is being processed.
AVENTICS-R422003186

AVENTICS™ Exhaust module, for port channels 2, 4 R422003186

£138.99
QuickShip QuickShip
QTY:

Product Description

exhaust module stand alone D6

Specifications

Medium
Compressed air
Compressed air connection input
Ø 6
Compressed air connection output
Ø 6
Nominal flow Qn
720 l/min
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Housing material
Aluminum
Seal material
Nitrile rubber

Features

  • For port channels 2, 4

Documents & Drawings