No image available
No image available
Your request is being processed.
AVENTICS-R414007359

AVENTICS™ E/P pressure regulator, Series AV03-EP R414007359

£420.58
QTY:

Product Description

AV03-EP-005-100-SER-CL1P

Specifications

Type
Piloted pressure regulator
Working pressure min.
0 bar
Working pressure max
11 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Medium
Compressed air
DC operating voltage
24 V
Hysteresis
< 0,2 bar
Mounting orientation
Any
Max. power consumption
120 mA
Protection class
IP65
Repetitive precision
< 0,18 bar
Regulation range min.
0.5 bar
Regulation range max.
10 bar
Pilot control exhaust
with directional pilot air exhaust
Min. medium temperature
-10 °C
Max. medium temperature
60 °C
Max. particle size
40 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Weight
0.16 kg
Housing material
Polyarylamide
Seal material
Nitrile butadiene rubber

Documents & Drawings