AVENTICS™ Flexible coupling form C, Series GU3 R413000281

£98.35
QuickShip QuickShip
QTY:

Product Description

050/063

Specifications

Thread size
M16x1,5
Housing material
Stainless Steel
Screws material
Steel