AVENTICS-R413000280

AVENTICS™ Flexible coupling form C, Series GU3 R413000280

£79.23
QuickShip QuickShip
QTY:

Product Description

040

Specifications

Thread size
M12x1,25
Housing material
Stainless Steel
Screws material
Steel