AVENTICS-R412028725

AVENTICS™ Pressure sensor, Series PE7 R412028725

£440.01
QTY:

Product Description

The AVENTICS Series PE7 is a pressure sensor in stainless steel housing with shatterproof touch display. Impresses with its simple operation, great robustness and compact design.

Specifications

Output signal
PNP, NPN, push-pull, 1x IO-Link, 0 - 10 V DC, 4 - 20 mA
Type
electronic
Type
with sensor element based on piezo resistance
Operating pressure min
-1 bar
Operating pressure max
1 bar
Protection against overpressure
10 bar
Switching logic
NO/NC (adjustable)
Shock resistance max.
30 g
Vibration resistance
5 g (10 - 150 Hz)
Precision (% of full scale value)
<± 0,5 %
Hysteresis
adjustable
Measurement
Relative pressure
Display
OLED
Units displayed
bar, psi, kPa, MPa, mmHg, mmH2O, %
Compressed air connection
G 1/4
Compressed air connection type
Internal thread
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Medium
Compressed air, Neutral gases, Hydraulic oil, Neutral liquids
Certificates
CE declaration of conformity, UKCA, RoHS, Conforms with REACH, UL (Underwriters Laboratories)
Electrical connection 2, type
Plug
Electrical connection 2, thread size
M12x1
Electrical connection 2, number of poles
4-pin
Electrical connection 2, coding
A-coded
Min. ambient temperature
-25 °C

Features

  • Stainless steel housing
  • Shatterproof touch display
  • Simple operation
  • Great robustness
  • Compact design

Documents & Drawings