AVENTICS-R412027807

AVENTICS™ Clevis mounting AB3, Series CM1 R412027807

£42.93
QTY:

Product Description

CM1-AB3-050-ST-ZN-RPC-IS

Specifications

Version
Version: ISO-type
For series
RPC
Piston diameter
50 mm
Housing material
Galvanized Steel

Documents & Drawings