AVENTICS-R412027806

AVENTICS™ Clevis mounting AB3, Series CM1 R412027806

£35.69
QTY:

Product Description

CM1-AB3-040-ST-ZN-RPC-IS

Specifications

Version
Version: ISO-type
For series
RPC
Piston diameter
40 mm
Housing material
Galvanized Steel

Documents & Drawings