AVENTICS™ 3/2 directional safety valve, Series SV01 R412027208

£716.49
QuickShip QuickShip
QTY:

Product Description

SV01-3/2NC-SR-24DC-I-SE-PD-G018-FC-PNP

B10

Specifications

Activation
Electrically
Switching principle
3/2
Compressed air connection output
G 1/8
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Standards
ISO 13849-1, category 4, performance level: e (possible)
Valve type
Double spool valve
Return
With spring return
Compressed air connection input
G 1/8
Power consumption DC
1.5 W
Working pressure min. internal
3 bar
Working pressure max. internal
10 bar
Working pressure min. external
0 bar
Working pressure max. external
10 bar
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
4 °C
Max. ambient temperature
50 °C
Min. medium temperature
4 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
5 µm

Features

  • Rapid response for minimum actuating time
  • Position sensors for valve fault monitoring
  • Pressure range from 3 - 10 bar
  • Internal and external pilot supply as standard
  • Category 4 performance level “e” according to ISO 13849-1

Documents & Drawings