AVENTICS-R412026802

AVENTICS™ Round plug connector, Series CON-RD R412026802

£50.17
QTY:

Product Description

The AVENTICS Series CON-RD offers round plug connectors for self assembly, as well as terminating plug for fieldbus , adaptors and y-connectors as well as IP protection caps.

rohs

Specifications

Type
Round plug connectors
Connection type
Insulation-piercing terminal connection
min. suitable cable Ø
4 mm
max. suitable cable Ø
8 mm
Protocol
Profinet, EtherNet/IP, EtherCAT, POWERLINK
Connector standard
EN 61076-2-101, shielded
Certificates
RoHS, UL (Underwriters Laboratories)
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Max. current
1.75 A
Number of wires
4
Protection class
IP67
Operational voltage
48 V AC/DC
Electrical connection 1, type
Plug
Electrical connection 1, thread size
M12x1
Electrical connection 1, number of poles
4-pin
Electrical connection 1, coding
D-coded
Cable exit
angled
Weight
0.047 kg
Housing material
Die cast zinc
Seal material
Chloroprene rubber

Features

  • Round plug connectors for self-assembly
  • M8x1, M12x1, M23, 7/8"
  • Round plug connector adapter

Documents & Drawings